IESNA:LM-63-2002
[TEST]P1449879
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA ( )
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]5/19/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]TWC150_T4_150W_4000K
[LUMINAIRE]Tapered Wall Cutoff Wall Mount Luminaire at, T4 distribution, 150W 4000K settings
[_LIFETIME_TM21_2021]>90000
[_LIFETIME PERCENTAGE] L70 (15000)
[_LIFETIME_TM21_2011]>90000
[_LIFETIME PERCENTAGE] L70 (15000)
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]22901
TILT=NONE
1 -1 1 181 25 1 1 1.3333 0.4167 0
1 1 146.7
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 33 34 35 36 37 38 39
40 41 42 43 44 45 46 47 48 49
50 51 52 53 54 55 56 57 58 59
60 61 62 63 64 65 66 67 68 69
70 71 72 73 74 75 76 77 78 79
80 81 82 83 84 85 86 87 88 89
90 91 92 93 94 95 96 97 98 99
100 101 102 103 104 105 106 107 108 109
110 111 112 113 114 115 116 117 118 119
120 121 122 123 124 125 126 127 128 129
130 131 132 133 134 135 136 137 138 139
140 141 142 143 144 145 146 147 148 149
150 151 152 153 154 155 156 157 158 159
160 161 162 163 164 165 166 167 168 169
170 171 172 173 174 175 176 177 178 179
180
0 15 30 45 60 75 90 105 120 135
150 165 180 195 210 225 240 255 270 285
300 315 330 345 360
7329.6 7343.1 7353 7361.4 7369.2 7376.1 7386.1 7394 7404.9 7414.6
7423.5 7426.6 7425.8 7425.1 7424.3 7423.6 7422.9 7420.6 7415.6 7409.9
7404.2 7393.7 7382.3 7370.6 7361.5 7350.1 7339.1 7328.8 7311.6 7293.6
7279.4 7271.1 7263.6 7258.5 7256.2 7252.4 7256.1 7262.2 7265.1 7269
7267.3 7269.7 7275.9 7283.3 7303.9 7330.8 7351.2 7377.2 7393.4 7411.1
7417.2 7398.3 7351.1 7305.9 7303 7327.4 7345.8 7386.5 7497.1 7671.5
7865.9 7995.2 7977.3 7826.6 7522.5 7114.9 6685 6151.7 5552.8 5129.3
4915.2 4728.9 4546.8 4349.4 4146.6 3893.1 3620.9 3310.9 2955.7 2596.7
2218.7 1858.7 1541.8 1285.6 916.4 658.9 402.6 168.6 84.1 2.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
7329.6 7342.2 7349.6 7356.4 7362.6 7367.5 7375 7381.4 7388.3 7396
7401.9 7406.8 7406.9 7402.3 7400.8 7397.3 7388.8 7382.5 7374.2 7364
7353.7 7344.7 7330.2 7314.9 7303.1 7284.7 7270.9 7253.6 7236.1 7214.3
7193.5 7176.1 7161.2 7146.7 7134.7 7127.1 7117 7114.5 7112 7105.7
7095.9 7085.5 7079.3 7073.5 7074.1 7088.2 7105.6 7110.8 7122.5 7125.1
7138.7 7146.7 7118.9 7061.7 7014.9 7016.5 7028.9 7038.5 7070.7 7185.3
7355.2 7548.4 7648.1 7589.9 7387.9 7018.8 6564.3 6114.9 5497.1 5000.1
4697.1 4536.2 4361.4 4184 4002.4 3807.5 3585.4 3355.8 3098.3 2793.2
2472.8 2122.1 1781 1514.4 1166.8 858.1 550.6 243.1 120.9 2.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
7329.6 7338.8 7343.3 7348.5 7353.7 7354.4 7357.2 7358.3 7358.7 7360
7360.1 7359.1 7355.2 7345.6 7338 7324.3 7310.9 7296.3 7279.9 7262.2
7243.5 7223.5 7202.2 7180.4 7157.9 7134.1 7108.7 7083.7 7054.3 7027
6995.7 6961.3 6924.8 6893.8 6861.4 6829.7 6800.5 6776.7 6748.8 6724.4
6703.6 6676.5 6646.5 6614.5 6587 6555.8 6525.6 6506.1 6503.1 6484.6
6461 6434 6401.5 6373.5 6325.7 6257.1 6191.3 6166.1 6163.5 6152.1
6139.5 6174.9 6298.6 6480 6639.2 6631.6 6421.9 6003.5 5454.1 4881.9
4304.1 3899.4 3683.1 3506.2 3317.6 3110.2 2913.6 2690.5 2477.7 2310.4
2123.5 1909.6 1669.8 1327 1089 839.2 589.2 339.2 171.5 4.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
7329.6 7333.5 7337.2 7340.2 7339.4 7338.7 7334.8 7328.1 7321.6 7313.1
7306.9 7298.4 7284.9 7267.1 7246.6 7227.4 7201.5 7173.4 7143.7 7114.3
7084.1 7051.2 7019.1 6983.4 6950.5 6909 6872.9 6832.8 6790.1 6746.1
6700.2 6655.1 6606.9 6555.7 6503.5 6449.6 6393 6338.3 6284.9 6226.9
6175.8 6123.8 6078.9 6025.1 5973.8 5918.9 5863.3 5803.3 5740.1 5685.6
5621.6 5568 5517.4 5463.2 5393.2 5325.4 5249.2 5176.2 5091.1 4963
4834.8 4728 4651.5 4582.3 4522.6 4496.3 4538.9 4725.2 4997.4 5057.6
4713.2 3975.9 3239.5 2746 2545.5 2363.6 2215.7 2075 1840.6 1481.1
1245.2 1118.3 1012.8 859.6 705.3 551 237.8 93.6 68 45.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
7329.6 7330.8 7331.5 7328.7 7324.5 7314.5 7310.6 7298.2 7283.8 7266.7
7251.3 7233.6 7213.3 7186.6 7158.9 7126 7091.6 7050.5 7007.8 6961.9
6915 6870.9 6819.8 6768.1 6717.1 6663.3 6610.2 6551.3 6495.6 6433.7
6370.7 6305.6 6240.6 6169.5 6101 6027.8 5954.2 5876.8 5798.6 5720.4
5634.6 5549 5464.9 5380 5295.5 5216.7 5139.6 5064 4992.1 4919.9
4849.7 4776.1 4706.1 4622.7 4529.7 4430.4 4322.3 4210.7 4102.5 3995.5
3877.4 3755.6 3618.1 3475.2 3318.6 3137.4 2930 2726.9 2545.1 2384.6
2229.4 2094.8 2035.4 2253.6 2840.3 2496.1 1579.8 1123.4 961.7 1040.8
1103.4 870 635.9 401.8 337.5 288.7 236.3 164.7 52.1 39.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
7329.6 7327.7 7323.5 7318.8 7308.3 7297.2 7282.6 7265.6 7245.3 7223.9
7200.7 7177.1 7145.6 7115 7085.1 7046.8 7008.8 6963.1 6914.9 6859.6
6803.9 6741.5 6681.2 6614.3 6546.5 6476.7 6404.9 6333.9 6258.6 6184.7
6106.4 6027.4 5944.4 5861.7 5778.4 5690.8 5601.5 5508.8 5415.9 5315.4
5214 5111.4 5006.1 4900.1 4788.9 4681.2 4564.7 4457.7 4343.4 4235.8
4121.9 4012.5 3903.2 3795 3688 3573.7 3462.6 3341.4 3216 3076.5
2929.7 2773.6 2618.6 2459.4 2300.9 2145.6 1987.9 1847.3 1704.7 1573.4
1441.9 1323.5 1209 1096.1 987.2 871.7 756.1 640.6 581.8 512.2
441.3 402.9 352.3 314.4 253.4 161.6 106.1 85 64 43
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
7329.6 7328 7325.8 7317.4 7303.6 7288.9 7270.6 7248.6 7225.9 7200.4
7169.3 7139 7106.7 7069.2 7028.9 6987.2 6944.3 6898 6846.8 6796.2
6740 6685.4 6627 6563.5 6500 6430 6358.7 6285 6211.2 6131.6
6052.3 5972.1 5891 5806.1 5719.9 5630 5535.9 5440.7 5342.1 5239.5
5135.2 5029.7 4920.4 4811.1 4702.1 4584.4 4470.8 4354.2 4236.4 4113.7
3990.1 3868.1 3741 3613 3483.4 3353 3225.1 3094.5 2968.1 2843.8
2723.3 2604.5 2486.6 2369.3 2247.6 2121.3 1995 1868 1718.3 1567.6
1412 1261.2 1114.8 975.1 847.4 727 623.3 524.9 438.4 360.9
295.8 241.3 186.7 144.6 108 78.8 54.1 37.6 21.1 4.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
7329.6 7322.7 7314.1 7304.1 7292.1 7276.5 7258.2 7237.9 7216.4 7193.4
7170.3 7146.6 7120.1 7088.5 7053.1 7015.5 6974.1 6931.1 6881.9 6832.3
6780.5 6728.3 6669.9 6614.9 6554.7 6496.1 6430.7 6364.4 6295.5 6224.5
6148.8 6070.8 5989.9 5905.5 5822.8 5733.7 5648.2 5557.7 5466.4 5374.3
5282.5 5190.9 5094.5 4997.2 4900.2 4799.6 4695.3 4593.5 4483.9 4378.9
4263.4 4147.1 4024.2 3899.5 3771.5 3639.8 3514 3382.1 3250.1 3103.1
2963.5 2809.9 2654.2 2498.7 2339.1 2189.2 2040.5 1891.7 1734.4 1595.9
1457.3 1327 1190.2 1050.1 912.9 769.3 640.3 506.8 405 341.1
298.5 260.4 222.2 184.1 148.2 115.7 85.5 57.1 38.3 19.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
7329.6 7323.5 7313 7303.7 7292 7280.2 7270.5 7261 7249.3 7232.6
7210 7181.8 7151.1 7116.5 7079.1 7038.6 6999.2 6956.6 6915.2 6870.6
6828.2 6782.3 6734.7 6682 6627.1 6570.1 6512.6 6453.2 6393.7 6334.2
6273.3 6207.9 6145 6077.1 6012.6 5939.2 5868.5 5791 5710.8 5626.7
5543.5 5459.4 5371.4 5279 5188.9 5091.2 4992.5 4892.2 4786 4676.2
4563.6 4444.5 4320.3 4193.7 4063.6 3924.6 3777.4 3619.5 3452.6 3274.7
3103.5 2924 2744.4 2552.4 2352.7 2121.1 1889.4 1655.6 1318.4 980
727.3 583.9 513.1 473.2 438 401.3 368.3 336 306.1 275.8
248.6 221.3 194 162.9 131.4 101.1 71.9 51.8 35.1 18.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
7329.6 7320.4 7313.5 7304.8 7300.9 7300.4 7297.8 7287.1 7268.1 7243.1
7215 7189 7162.6 7131.4 7105.2 7075.7 7047.5 7016.9 6983.7 6947.4
6910.3 6877 6838.1 6799 6752.9 6710.3 6665.2 6618.3 6568.6 6521.3
6470 6414.2 6358.2 6299.4 6240.2 6174.6 6108.7 6036.8 5962.5 5880.3
5797.4 5711.3 5619 5523.7 5421.1 5316.5 5208.9 5099.5 4973.5 4844
4701.7 4553.6 4393.3 4226 4049.4 3863.4 3664.5 3454 3194.6 2880.1
2461.3 2042.7 1624.3 1235.6 948.5 764.5 664.5 618.7 587.7 558
527 495 463.2 431.7 402.3 374.7 348.7 323.1 292.5 259.8
227.1 194.3 157.2 125.7 107.5 89.3 66.4 46.9 27.4 8.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
7329.6 7319.2 7310.8 7308.8 7311.3 7315.5 7309.4 7293.2 7270.9 7249.7
7227.8 7206.3 7186.9 7169 7151.4 7130 7105.7 7081 7057.2 7030.1
7003 6974.8 6944.1 6911.9 6876.8 6843.9 6806.1 6771 6728.4 6686.8
6639.5 6592.4 6540.3 6484.2 6419.8 6353.5 6282.1 6205.5 6124.9 6039.7
5954.6 5857.6 5761.4 5650.9 5536.5 5409 5272.6 5125.6 4968.3 4799.8
4622 4435.2 4218.5 3953.3 3618.1 3196.1 2717.2 2258.7 1800.3 1345.6
1075.8 884 778.5 726.7 696 668.4 641.4 612.7 582.9 553.1
523.9 495.4 469 446.5 421.5 389.4 356.6 322.2 287.5 257.4
227.2 197.3 179.3 157.3 131.7 103.8 73.5 52.1 30.7 9.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
7329.6 7319.8 7313.4 7310.7 7320.2 7323.9 7315.7 7298.8 7276.8 7261.3
7243.1 7229.4 7215 7204.4 7186.8 7170 7148.5 7124.9 7106.2 7085.4
7062.1 7039.1 7010.8 6988.6 6965.5 6935.2 6905.7 6872.4 6832 6791.1
6747.7 6695.8 6640.9 6577.3 6513.5 6443.3 6371.3 6291.3 6211.9 6123
6033.3 5926.1 5807.3 5681.8 5541.7 5394.2 5231.2 5061.9 4879 4673.3
4410.1 4081.4 3650.9 3167.4 2669.3 2171.2 1676.1 1323.9 1087.3 928
838.1 796.7 769.1 744.5 720.2 694.3 667 642.2 617.3 592.7
568.4 549 525.7 493.8 459.4 422.9 386.6 347.8 314.1 290.2
270.2 240.2 210.3 180.3 144.7 105.3 77.9 55.4 32.8 10.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
7329.6 7320.4 7315.5 7314.5 7324.8 7328.1 7317.5 7301.2 7282.5 7266.4
7249.9 7239 7230.3 7218 7200.4 7186.2 7168 7147.5 7131 7112.2
7089 7068.4 7048.6 7024.1 7000.3 6973.3 6943.3 6907.4 6872.8 6832.2
6784.5 6731.8 6672.6 6613.8 6547.3 6478 6404.1 6327.7 6245 6153.3
6056.6 5942.5 5821.7 5682.8 5540.2 5382.5 5216 5035 4837.7 4579.7
4265.1 3851.5 3358.7 2830.1 2366.8 1903.5 1444.4 1175 994.8 882.8
828.8 801.4 776.7 754.6 730.5 703.8 679 656.8 634.1 610.8
591.7 571.7 543.6 510.5 474.2 436.7 399.3 361.4 333.8 310.5
289 254.8 220.5 186.3 149 108.9 82.1 58.2 34.3 10.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
7329.6 7321.8 7314.4 7312.7 7320.6 7325.4 7319 7302.8 7282.9 7269
7250.3 7235 7223 7207.6 7193.2 7177.7 7157.6 7136.9 7118.2 7098.5
7074.6 7048.8 7025.1 7002.8 6978 6950.5 6919.5 6885.4 6847.9 6807.1
6764.7 6713.4 6656.9 6596.5 6531.9 6464 6389.5 6314 6234.9 6148.2
6057.2 5954 5840.4 5711.8 5582.5 5433 5276.7 5108.4 4929.5 4729
4486.9 4173.7 3769.2 3295.1 2761.7 2307.6 1853.6 1401.7 1139.5 963.2
857.9 805 776.7 751 727.2 702 673.4 647.7 623.5 597.7
574.1 553.7 532.3 501.9 469.5 432.4 395.4 354.7 317.7 291.8
269.7 241.8 213.8 185.7 149.8 113.3 82.8 58.9 35 11.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
7329.6 7323.4 7315.1 7310.5 7312.8 7317.6 7315.9 7304.2 7283.6 7262.3
7242.1 7221.8 7204 7184.5 7168 7149.6 7124.6 7102 7078.6 7051.7
7026 6999.9 6967.9 6935.6 6900.2 6866.2 6832.7 6798 6759.9 6719.2
6676.9 6626.4 6575.8 6515.9 6458 6389.4 6321.8 6243.2 6165.1 6078.7
5995.8 5907.1 5810.9 5709.2 5595.3 5473.1 5340.8 5200.7 5047.2 4884
4715.4 4529.4 4330.5 4097.2 3799.3 3415.3 2965 2484.5 2003.9 1527.6
1199.1 971.6 827.1 750.4 710.5 682.1 655 626.3 596.5 565.4
535.3 506.2 479.1 454.3 432.8 402.6 370.5 335.1 300.9 266.8
232.6 198.8 180.1 161.4 136.7 111.8 81 54.9 38 21.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
7329.6 7320.1 7314 7307.5 7303 7303.3 7303.5 7295.3 7281.5 7262.3
7236.8 7210.7 7185.1 7156.6 7131.9 7103 7077.4 7048.6 7016.6 6983.1
6947.9 6911.7 6875.7 6837.6 6797.8 6754.5 6711.2 6664.6 6617.7 6566.3
6516.2 6464.1 6408.1 6348.7 6289.6 6228.5 6161.7 6092.7 6022.2 5943
5860 5772.7 5683.4 5588.2 5491.4 5390.5 5285.8 5178.1 5063.5 4937.6
4803 4659.9 4507.3 4348.1 4180.2 3999.3 3811.5 3612.9 3396.8 3138.5
2816 2385.6 1955.3 1526.8 1160 898.9 742.4 656.2 611.9 580.7
549.8 518.3 487.8 455.5 424.9 393.2 366.2 338 311.4 278.2
244.8 211.4 177.8 137.3 112.4 94.5 74.4 51.7 35.8 19.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
7329.6 7321.5 7315.1 7307.5 7297.4 7288.7 7277.9 7271.5 7264.8 7253.4
7235.1 7209.2 7182 7148.1 7112.1 7075.8 7036.3 6996.2 6953.9 6917.1
6873.7 6829.9 6783.6 6735.1 6682.1 6628.8 6567.2 6511.3 6452.8 6391.4
6331.9 6268.7 6206.9 6140.6 6071.9 5999.4 5927 5850.1 5772.3 5690.4
5608 5525.8 5439.6 5350.2 5260.3 5165.1 5070.3 4972 4868.3 4760.5
4652 4536.4 4418.8 4290.9 4164.3 4027.8 3887.2 3734.9 3573.3 3407.4
3241.6 3066.7 2890 2710.6 2529.2 2343 2121.6 1900.2 1678.8 1342.3
994.1 732.1 583.1 507.1 465.1 428.1 392.7 358.5 327.2 295.7
265.5 237.4 209.3 181.1 148.6 117.4 86.8 61.8 42.1 22.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
7329.6 7325.4 7319 7312.3 7300.5 7289 7272 7257 7237.3 7215.3
7194.3 7169.7 7147.6 7119.6 7089.7 7055.6 7019.2 6979.1 6933.5 6887.7
6835.2 6785.2 6731.5 6676.7 6620.1 6562.2 6499 6433.7 6365.3 6293.6
6221.2 6143.3 6065.7 5979.6 5899.3 5807.6 5722 5630.4 5543.2 5450.6
5362 5267.6 5171.2 5074.3 4975.3 4878.3 4774.3 4672.4 4564.6 4454.2
4342 4224.2 4106.6 3983.6 3864 3733.7 3605 3470.3 3335.2 3193.2
3050.2 2900.3 2748 2597.6 2441.2 2289.7 2139.7 1989.6 1839.6 1696.4
1561.2 1430.6 1300.4 1167.6 1038 900.5 766.4 633.3 510 406.8
337 291 251.5 211.9 172.4 136.8 102.4 73.1 49.3 25.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
7329.6 7333.3 7332.7 7327.8 7317.1 7308.2 7293.6 7276.2 7255.2 7235.2
7210.8 7182.3 7153.3 7122.6 7088.4 7049.1 7009.3 6963.9 6920.5 6869.3
6815.8 6761 6702.1 6636.6 6576 6505.9 6435.8 6363.4 6292 6214.6
6139.7 6059.2 5980.9 5897.4 5814 5723.7 5635.4 5539.2 5446.3 5344.4
5242.3 5137.4 5033.8 4922.9 4814.1 4700.6 4582.7 4466.5 4344.5 4228.9
4102.7 3980 3850.9 3726.2 3597.6 3464.8 3335.1 3198.4 3071.1 2940.1
2821.7 2699.2 2581.4 2462 2343.6 2217 2081.7 1940.5 1787.5 1638.5
1485.8 1333.2 1182.4 1041.2 917.5 794.5 671.4 570.6 476.7 396
324.7 262 209.3 161.4 122.8 95.1 67.7 40.3 21.5 7.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
7329.6 7335.4 7333.4 7332.7 7328.4 7320.6 7311 7298.1 7284.1 7267.6
7246.4 7225.2 7202.2 7174.2 7142.8 7109.3 7069.6 7026.2 6978.8 6926.8
6869.3 6810.2 6752.5 6690 6626.2 6560.1 6490.8 6423.5 6355.6 6278.1
6202.5 6126.4 6048.2 5967.5 5888.4 5802.9 5714.2 5628.8 5532.6 5439.2
5336.4 5242.2 5135.1 5030.4 4921.9 4815.7 4703.9 4593.4 4480.5 4367.3
4254.8 4142.5 4035.2 3922.6 3819.6 3707.1 3597.8 3478.5 3353.5 3218.4
3069.3 2920.3 2756.6 2601 2433.3 2277.8 2115.2 1969.9 1826.4 1685.9
1552.3 1423.3 1302.4 1186.5 1079.8 961.5 852.7 744.3 635.8 574.6
503.9 443.8 400.4 359.7 319.9 222.3 122.5 85.2 48.2 11.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
7329.6 7339 7341.9 7344 7340.2 7340.8 7336 7329.3 7320.5 7309.5
7296.6 7278.7 7256.4 7232.6 7208 7178.2 7146 7106.5 7064 7020.6
6980.1 6936.8 6891.8 6843.3 6794.8 6743.9 6691 6639.4 6582.5 6525.4
6463.5 6403.3 6340.1 6276.3 6207.3 6137.3 6067.9 5991.7 5920.2 5840.2
5760.6 5674.8 5591.9 5508.6 5428.8 5355.1 5273.5 5203.3 5126 5062.1
4990.7 4926.6 4848.2 4767.5 4680.3 4585.6 4481.9 4367.5 4264.5 4153.2
4040.8 3916.6 3787.3 3648.8 3501.1 3334.2 3126.8 2919.8 2725.3 2566.9
2402.7 2260.3 2172.4 2265.2 2845.1 2949.4 2010.5 1252.8 1056.1 971.9
1222.2 910.3 672.4 436.2 361.7 312.3 260.9 180.9 101.9 76.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
7329.6 7341.1 7346.8 7352.1 7354.8 7357.6 7357.3 7355.2 7354.4 7348.4
7338.8 7330.3 7319.7 7309 7290.9 7269.2 7241.9 7215.8 7191.4 7161.7
7137.5 7109.8 7078.3 7046.1 7012.4 6979.9 6943.4 6905.7 6865.6 6821.8
6780.4 6737.6 6696.9 6646.2 6599.9 6545.6 6493.1 6438.3 6389.8 6337.8
6285.2 6234.2 6186.8 6141.2 6089.5 6045.1 5986.5 5929.9 5869 5820.3
5758.5 5702.9 5654.3 5599.2 5539.7 5467.7 5400.6 5328.8 5250.3 5133.6
5009.8 4894.4 4816.8 4753 4692.8 4661 4695 4858.2 5144.4 5276.1
5029.9 4362.8 3596.4 3004.7 2677.3 2494.2 2357.6 2193.9 2002 1631.2
1362.1 1205.6 1092.3 987.1 761.2 532.4 303.6 127.3 63.8 1.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
7329.6 7340.8 7350.4 7358.9 7363.2 7366.1 7371.8 7377.1 7380.1 7382.3
7382.6 7383.3 7379.2 7372.3 7363.6 7351.3 7335.9 7325.4 7308.2 7296.3
7281.7 7265.8 7244.1 7223.6 7201.7 7177.5 7156.3 7129.1 7106.7 7077.8
7050.8 7019.7 6986.1 6955.8 6927.1 6897.2 6869.9 6845.8 6820.9 6804.7
6781.7 6760.2 6731.1 6703.7 6675.3 6650.1 6620.2 6607 6601.1 6584.1
6564.6 6539.2 6516 6490.9 6453.7 6387.7 6315.6 6276.5 6270.5 6260.7
6253.9 6287.3 6401.7 6584.2 6763.4 6774.4 6603.2 6226.1 5702 5120.6
4535.5 4062.6 3805.3 3618.7 3435.1 3223.7 3011.9 2780.2 2560.5 2381.1
2206.4 2003.8 1761.6 1442.3 1149.2 902.5 658.7 415.1 33.5 17.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
7329.6 7342.4 7352.2 7360.4 7369.1 7375.4 7384.3 7389 7397.1 7403.7
7411.9 7416.2 7415.5 7414.1 7414.1 7409.6 7401.1 7397.4 7389.8 7383.8
7375.2 7364.4 7352.6 7337.4 7324.5 7311.5 7295.9 7278.5 7266.6 7244.1
7224.8 7206.3 7193.7 7181.4 7174.2 7161.2 7157 7154.1 7151.9 7150.9
7142.8 7132.9 7128.4 7126.3 7125.9 7140.8 7155.7 7167.2 7179.7 7189.2
7200.1 7201.2 7175.3 7116.6 7074.8 7071.6 7091.7 7100.4 7133.6 7241.8
7407.9 7600.7 7708.7 7659.6 7468.4 7124.8 6669.4 6214.4 5605 5067.1
4742.4 4569.4 4405.1 4212.8 4037.2 3828.8 3610.6 3373 3129.7 2826.2
2503.1 2144.4 1796.7 1548.2 1217.4 906.1 595.3 284.5 142 2.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
7329.6 7343.1 7353 7361.4 7369.2 7376.1 7386.1 7394 7404.9 7414.6
7423.5 7426.6 7425.8 7425.1 7424.3 7423.6 7422.9 7420.6 7415.6 7409.9
7404.2 7393.7 7382.3 7370.6 7361.5 7350.1 7339.1 7328.8 7311.6 7293.6
7279.4 7271.1 7263.6 7258.5 7256.2 7252.4 7256.1 7262.2 7265.1 7269
7267.3 7269.7 7275.9 7283.3 7303.9 7330.8 7351.2 7377.2 7393.4 7411.1
7417.2 7398.3 7351.1 7305.9 7303 7327.4 7345.8 7386.5 7497.1 7671.5
7865.9 7995.2 7977.3 7826.6 7522.5 7114.9 6685 6151.7 5552.8 5129.3
4915.2 4728.9 4546.8 4349.4 4146.6 3893.1 3620.9 3310.9 2955.7 2596.7
2218.7 1858.7 1541.8 1285.6 916.4 658.9 402.6 168.6 84.1 2.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
